??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1W-24-038-607
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1W-24-038-607
BC
Order code
BAE00FW
VERF
Availability
Available
AB
Product identifier
BAE PS-XA-1W-24-038-607
PX
Product view
52748_01
ICON
EDZ
BAL.BAE00FW
WEIGHT
Weight
1000.00 g
TRAFFIC
Customs number
85044090
BG
Dimensions
85.4 x 57 x 139 mm
MOUNTDET
Mounting
Flange mounting
SORT
Special application areas
Condition Monitoring.
GW
Housing material
Aluminum
ZUL
Approval/Conformity
CE;cURus;EAC;WEEE
WEBINC
Product group
HEARTBEAT power supplies
IEC
Protection degree
IP67
BAF2811
Use for product
ECLASS101
eclass10.1
27-04-07-01
AAS3431
nominal value output current 1
3.80 A
BAB3921
certificate/approval
CE, cURus, WEEE
BAD7221
suitable for safety functions
Nein
BAC5451
Power output
0 W
AAP7981
Application standards
EN 61204
AAS3401
nominal value 1. output voltage
24 V
AAF0401
net weight
1.00 kg
BAA0201
height
57.0 mm
BAD3041
Bearing track assembly possible
Nein
BAF0161
width
85.4 mm
BAB5771
depth
139.0 mm
BAG9751
degree of protection
IP67
BAE1901
designed as short-circuit-proof
Ja
AAM4791
supported protocol
AAC8201
Min. operating temperature
0 °C
BAD4431
Touch screen present
BAC4751
Height of front
0 mm
AAB5061
Width of front
0 mm
AAC8211
Max. operating temperature
0 °C
BAC1631
Display type
AAB9681
min. rated supply voltage with DC
0.0 V
AAB8341
max. rated supply voltage with DC
0.0 V
AAB8311
max. rated supply voltage with AC
0.0 V
BAD9001
Switch frequency
0 Hz
AAB9651
min. rated supply voltage with AC
0.0 V
AAB3711
Type of voltage supply
BAD8311
Design of electrical connection
AAD2511
Material of the cable mantle
AAC9621
min. supply voltage
0 V
AAS1601
min. operating ambient temperature
0 °C
BAD9151
Voltage type
AAC9651
max. supply voltage
0 V
BAH4361
Max. rated DC voltage for controls
0 V
BAD8491
Height of sensor
0 mm
BAD8031
Type of actuation
BAD8231
Width of sensor
0.0 mm
AAS1551
max. operating ambient temperature
0 °C
BAD8561
Length of sensor
0.0 mm
BAD8981
Design of control output
AAB4001
Interface design
BAC4611
material of housing
BAD8991
Design of control element
BAD8401
Housing construction form
AAM2711
wall mounting/direct mounting possible
AAC0251
min. supply voltage with DC
0 V
AAB9091
max. supply voltage with DC
0 V
AAB7281
IO-link master present
CERTIFICATION
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BAE_PS_XA_1W_24_038_080_60_X_B15_DRW_893694_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BAE_PS_XA_1W_24_038_080_60_X_B15_DRW_893694_01_000.pdf
Previews
3D
Dimension
2D
Embedded user actions