??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAE SA-CS-025-YP-BP00,3-GS04
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-CS-025-YP-BP00,3-GS04
BC
Order code
BAE00L9
VERF
Availability
Available
AB
Product identifier
BAE SA-CS-025-YP-BP00,3-GS04
PX
Product view
50724_00
ICON
EDZ
BAL.BAE00L9
WEIGHT
Weight
72.00 g
TRAFFIC
Customs number
90318080
BG
Dimensions
10.5 x 45 x 75.5 mm
MOUNTDET
Mounting
screw M3;DIN EN-50022 rail 35 mm;DIN EN-50045 rail 15 mm
SORT
Special application areas
GW
Housing material
PBT
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product group
Amplifiers
IEC
Protection degree
IP40
BAF2811
Use for product
ECLASS101
eclass10.1
27-27-01-02
AAS3431
nominal value output current 1
0.00 A
BAB3921
certificate/approval
CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
BAC5451
Power output
0 W
AAP7981
Application standards
IEC 60947-5-2
AAS3401
nominal value 1. output voltage
0 V
AAF0401
net weight
0.00 kg
BAA0201
height
0.0 mm
BAD3041
Bearing track assembly possible
BAF0161
width
0.0 mm
BAB5771
depth
0.0 mm
BAG9751
degree of protection
IP40
BAE1901
designed as short-circuit-proof
AAM4791
supported protocol
AAC8201
Min. operating temperature
0 °C
BAD4431
Touch screen present
BAC4751
Height of front
0 mm
AAB5061
Width of front
0 mm
AAC8211
Max. operating temperature
0 °C
BAC1631
Display type
AAB9681
min. rated supply voltage with DC
0.0 V
AAB8341
max. rated supply voltage with DC
0.0 V
AAB8311
max. rated supply voltage with AC
0.0 V
BAD9001
Switch frequency
0 Hz
AAB9651
min. rated supply voltage with AC
0.0 V
AAB3711
Type of voltage supply
BAD8311
Design of electrical connection
AAD2511
Material of the cable mantle
PUR (Polyurethan)
AAC9621
min. supply voltage
12 V
AAS1601
min. operating ambient temperature
-10 °C
BAD9151
Voltage type
DC
AAC9651
max. supply voltage
30 V
BAH4361
Max. rated DC voltage for controls
24 V
BAD8491
Height of sensor
45 mm
BAD8031
Type of actuation
digital mit Einzelfunktion
BAD8231
Width of sensor
10.5 mm
AAS1551
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
75.5 mm
BAD8981
Design of control output
AAB4001
Interface design
BAC4611
material of housing
BAD8991
Design of control element
BAD8401
Housing construction form
AAM2711
wall mounting/direct mounting possible
AAC0251
min. supply voltage with DC
0 V
AAB9091
max. supply voltage with DC
0 V
AAB7281
IO-link master present
CERTIFICATION
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BAE_SA_CS_25_STANDARD_DE_EN_B21_DRW_910134_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BAE_SA_CS_25_STANDARD_DE_EN_B21_DRW_910134_02_000.pdf
Previews
3D
Dimension
2D
Embedded user actions