??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-059-YI-DP02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BAE SA-OH-059-YI-DP02
BC
Order code
BAE011F
VERF
Availability
Available
AB
Product identifier
BAE SA-OH-059-YI-DP02
PX
Product view
57634_01
ROT
Rotation
ICON
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BAE_SA_OH_059_YI_D_DRF_954558_AA_000.zip
SENSTO
Principle of optical operation
depending on sensor head
SN
Interface
SF
Switching function
RW
Range
AN
Connection type
LT
Light type
BG
Dimensions
TASK
Tasks
SORT
Special application areas
Narrow installation space.
GW
Housing material
ABS
BSU
Operating voltage Ub
OBE
Special optical feature
IEC
Protection degree
CONSTYLE
Connector design
ZUL
Approval/Conformity
WEBINC
Product family
Amplifier for sensor heads
WEIGHT
Weight
37.00 g
TRAFFIC
Customs number
85437090
AAD2511
Material of the cable mantle
BAD8311
Design of electrical connection
BAD8981
Design of control output
BAB3921
certificate/approval
AAM4761
style of communication interface
BAC4611
material of housing
BAA0381
min. operating ambient temperature
0 °C
AAP7981
Application standards
BAD8591
Type of light
BAA0201
height
0.0 mm
BAD8401
Housing construction form
BAF0161
width
0.0 mm
BAA0391
max. operating ambient temperature
0 °C
BAA0181
length
0.0 mm
BAG9751
degree of protection
BAD7221
suitable for safety functions
BAD9001
Switch frequency
0 Hz
AAC9051
Min. range of light scanner
0 mm
BAD9151
Voltage type
AAC9061
Max. range of light scanner
0 mm
BAD9291
Push button function
BAH4361
Max. rated DC voltage for controls
0 V
AAB8841
max. switching distance
0 mm
BAD8261
Diameter of sensor
0.0 mm
BAD8991
Design of control element
BAD8301
Setting option
BAD9501
Material of the optical surface
BAC6401
Max. output current
0 mA
BAD8561
Length of sensor
0.0 mm
BAD9451
Wave length of the sensors
0 nm
BAD8481
Triangulation
BAA2051
Operating resource protection class
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
BAD8571
Laser protection class
BAD8611
light conductor, connection present
BAD8581
Open circuit current
0 mA
BAD9571
Time function present
AAD2211
Design of the display
BAD7921
Design of analog output
BAD9311
Nominal sensor width
0 mm
BAD8941
Range of the protection field
0 mm
BAD8381
Fork width
mm
AAC9621
min. supply voltage
0.0 V
AAB9901
min. measuring range - length
0 mm
AAB8661
max. measuring range -length
0 mm
AAC9651
max. supply voltage
0.0 V
BAD8791
optical distance measurement principle
BAD7911
Type of scanning system
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
AAO7421
Brand
AAM4711
analog output, voltage
TECH
Tech. Details
Tech. Detail
MANUALDE
Manual DE
MANUALEN
Manual EN
EDZ
BAL.BAE011F
Previews
3D
Dimension
2D
Embedded user actions