??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAM AD-VS-020-M42/M42-1
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AD-VS-020-M42/M42-1
VERF
Availability
Available
BC
Order code
BAM03HR
AB
Product identifier
BAM AD-VS-020-M42/M42-1
PX
Product view
57976_00
ICON
TECH
Tech. Details
Tech. Detail
EDZ
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
WEIGHT
Weight
0.00 g
TRAFFIC
Customs number
90319000
BG
Dimensions
Ø 47 x 38.5 mm
MOUNTDET
Mounting
M42x1
SORT
Special application areas
GF
Housing form, version
Adapter BVS
GFMAT
Material
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions