??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAM MB-XA-010-B07-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MB-XA-010-B07-4
VERF
Availability
Available
BC
Order code
BAM01MY
AB
Product identifier
BAM MB-XA-010-B07-4
PX
Product view
49084_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
75.00 g
TRAFFIC
Customs number
83024900
BG
Dimensions
105 x 14 x 32 mm
SORT
Special application areas
GF
Housing form, version
Mounting bracket BIS
GFMAT
Material
Stainless steel (1.4301)
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions