??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BAM MD-VS-002-0003
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MD-VS-002-0003
VERF
Availability
Available
BC
Order code
BAM02JA
AB
Product identifier
BAM MD-VS-002-0003
PX
Product view
53587_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
321.00 g
TRAFFIC
Customs number
84733080
BG
Dimensions
98 x 318 x 150 mm
SORT
Special application areas
Machine Vision.
GF
Housing form, version
Stand
GFMAT
Material
ABS powder-coated, steel
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions