??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BCC M418-0000-1A-046-PS0825-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M418-0000-1A-046-PS0825-050
BC
Order code
BCC0995
VERF
Availability
Available
CONSTYLE1
Connection, Style
M12x1
CONTYPE1
Connection, type of connector
Female
WK
Cable jacket, material
PUR
CAB
Cable length L
5.00 m
PX
Product view
52613_01
ICON
CONPINS1
Connection, number of pins
8
CONVERS1
Connection, Version
straight
CONCOD1
Connection, Coding
A
AL
Number of conductors
8
SORT
Special application areas
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
SYS
System
Molded
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0995
Previews
3D
Dimension
2D
Embedded user actions