??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BCM R15E-002-DI00-01,5-S4
HELP_VARIABLE
Company
Balluff
Description
Condition monitoring sensors
Bill of material
BALLUFF BCM R15E-002-DI00-01,5-S4
VERF
Availability
Available
BC
Order code
BCM0002
AB
Product identifier
BCM R15E-002-DI00-01,5-S4
PX
Product view
57535_01
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCM0002
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BCM_R15E_002_DI00_DRF_945162_01_000.zip
WEIGHT
Weight
30.00 g
TRAFFIC
Customs number
90318080
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BCM_R15E_001_2_DI00_S4_DE_EN_F20_DOK_943928_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BCM_R15E_001_2_DI00_S4_DE_EN_F20_DOK_943928_02_000.pdf
Previews
3D
Dimension
2D
Embedded user actions