??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BCS M08T4E2-NSM30G-S49G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M08T4E2-NSM30G-S49G
BC
Order code
BCS002P
VERF
Availability
Available
AB
Product identifier
BCS M08T4E2-NSM30G-S49G
PX
Product view
44647_00
ICON
BG
Dimensions
Ø 8 x 54 mm
SORT
Special application areas
Narrow installation space.
GW
Housing material
Stainless steel (1.4301)
RW
Range
0.1...3 mm
AN
Connection type
Connector
EIN
Installation
not flush
RH
with/without Frame-Holder
TASK
Tasks
Measure: Level.
BFORM
Style
M8x1
BSU
Operating voltage Ub
11...30 VDC
SF
Switching function
Normally open contact (NO)
SN
Interface
NPN
IEC
Protection degree
IP65
UT
Ambient temperature
-10...70 °C
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product family
Level sensor with contact
WEIGHT
Weight
34.00 g
TRAFFIC
Customs number
85365019
BAD8311
Design of electrical connection
M8x1-Stecker, 3-polig
BAD8981
Design of control output
NPN
BAB3921
certificate/approval
CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
BAD8661
mechanical installation conditions
nicht bündig
BAD9001
Switch frequency
100 Hz
AAC9621
min. supply voltage
11 V
AAB4001
Interface design
NPN
BAC4611
material of housing
Edelstahl - 1.4301
AAS1601
min. operating ambient temperature
-10 °C
BAD9151
Voltage type
DC
AAP7981
Application standards
IEC 60947-5-2
AAC9651
max. supply voltage
30 V
BAH4361
Max. rated DC voltage for controls
24 V
BAD8261
Diameter of sensor
8.0 mm
BAD8991
Design of control element
Schließer (NO)
BAD9461
Material of the active surface
Kunststoff
AAO7421
Brand
BAD8401
Housing construction form
Zylinder, Gewinde
BAD8031
Type of actuation
Kapazitiver Sensor
AAS1551
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
54.0 mm
BAG9751
degree of protection
IP65
ECLASS101
eclass10.1
27-27-01-02
BAD8151
Switching distance
3.0 mm
AAD2511
Material of the cable mantle
BAD8161
Special characteristics
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
BAD8251
Pressure resistant
CERTIFICATION
MANUALEN
Manual EN
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BCS_STANDARD_DE_0910_DRW_872033_00_000.pdf
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS002P
Previews
3D
Dimension
2D
Embedded user actions