??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BCS Q40BBAA-GPC20C-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Q40BBAA-GPC20C-EP02
BC
Order code
BCS00TR
VERF
Availability
Available
AB
Product identifier
BCS Q40BBAA-GPC20C-EP02
PX
Product view
48019_00
ICON
BG
Dimensions
40 x 40 x 10 mm
SORT
Special application areas
GW
Housing material
PBT
RW
Range
1...20 mm
AN
Connection type
Cable
EIN
Installation
flush
RH
with/without Frame-Holder
TASK
Tasks
Detection: Leakage.
BFORM
Style
block style
BSU
Operating voltage Ub
10...30 VDC
SF
Switching function
Normally open/Normally closed
SN
Interface
PNP/NPN
IEC
Protection degree
IP67
UT
Ambient temperature
-5...85 °C
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product family
Sensors for object detection;Level sensor without contact
WEIGHT
Weight
48.00 g
TRAFFIC
Customs number
85365019
BAD8311
Design of electrical connection
BAD8981
Design of control output
PNP
BAB3921
certificate/approval
CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
BAD8661
mechanical installation conditions
bündig
BAD9001
Switch frequency
100 Hz
AAC9621
min. supply voltage
10 V
AAB4001
Interface design
PNP/NPN
BAC4611
material of housing
Kunststoff
AAS1601
min. operating ambient temperature
-5 °C
BAD9151
Voltage type
DC
AAP7981
Application standards
IEC 60947-5-2
AAC9651
max. supply voltage
30 V
BAH4361
Max. rated DC voltage for controls
24 V
BAD8261
Diameter of sensor
0.0 mm
BAD8991
Design of control element
antivalent
BAD9461
Material of the active surface
Kunststoff
AAO7421
Brand
Global
BAD8401
Housing construction form
quaderförmig
BAD8031
Type of actuation
Kapazitiver Sensor
AAS1551
max. operating ambient temperature
85 °C
BAD8561
Length of sensor
10.0 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-27-01-02
BAD8151
Switching distance
20.0 mm
AAD2511
Material of the cable mantle
PUR (Polyurethan)
BAD8161
Special characteristics
BAD8491
Height of sensor
40.0 mm
BAD8231
Width of sensor
40.0 mm
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
BAD8251
Pressure resistant
CERTIFICATION
MANUALEN
Manual EN
MANUALDE
Manual EN
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00TR
Previews
3D
Dimension
2D
Embedded user actions