??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BES 03,0-KB-3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 03,0-KB-3
VERF
Availability
Available
BC
Order code
BAM0092
AB
Product identifier
BES 03,0-KB-3
PX
Product view
42911_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
6.00 g
TRAFFIC
Customs number
39263000
BG
Dimensions
16 x 12 x 20 mm
SORT
Special application areas
GF
Housing form, version
Clamping block M3
GFMAT
Material
PA 6
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions