??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BES 08-SM-1F
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BES 08-SM-1F
VERF
Availability
Available
BC
Order code
BAM00A0
AB
Product identifier
BES 08-SM-1F
PX
Product view
42924_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
1.00 g
TRAFFIC
Customs number
39235090
BG
Dimensions
Ø 10 x 9 mm
MOUNTDET
Mounting
Screws
SORT
Special application areas
Narrow (one) installation space. Resistant to weld spatter.
GF
Housing form, version
Protective cap M8
GFMAT
Material
PTFE
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions