??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BES 30-SM-5
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BES 30-SM-5
VERF
Availability
Available
BC
Order code
BAM00HM
AB
Product identifier
BES 30-SM-5
PX
Product view
42984_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
114.00 g
TRAFFIC
Customs number
39263000
BG
Dimensions
Ø 41.3 x 73.4 mm
MOUNTDET
Mounting
Screws
SORT
Special application areas
High pressure. Resistant to welding spatter.
GF
Housing form, version
Protective cap M30
GFMAT
Material
PTFE
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions