??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BES M30MH2-GNX10B-S04G-EXC
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30MH2-GNX10B-S04G-EXC
BC
Order code
BES05N1
VERF
Availability
Available
AB
Product identifier
BES M30MH2-GNX10B-S04G-EXC
PX
Product view
56435_01
ROT
Rotation
°
AC
Accessories
-
ICON
WEBINC
Product family
Explosionsgeschützt;Namur
TASK
Tasks
Detection: End position.Object.
SORT
Special application areas
Mobile equipment. Potentially explosive area.
BFORM
Style
M30x1.5
AN
Connection type
Connector
SN
Interface
NAMUR
SF
Switch function
EIN
Installation
flush
RW
Range/effective range
10 mm
DFMAX
Pressure rating max.
BSU
Operating voltage Ub
7.7...9 VDC
IEC
Protection degree
IP67
UT
Ambient temperature
-20...60 °C, abhängig von Ex-Kategorie
GW
Housing material
Brass
BG
Dimensions
Ø 30 x 68 mm
ZUL
Approval/Conformity
CE;IECEx;ATEX;EAC;WEEE
WEIGHT
Weight
202.00 g
TRAFFIC
Customs number
85365019
CERTIFICATION
AAD2511
Material of the cable mantle
BAD8981
Design of control output
BAB3921
certificate/approval
IECEx, WEEE, CE, ATEX, EN 60079-11, IEC 60947-5-6, EN 60079-0, ATEX Staub-Ex-Schutz, Kat. 3D, ATEX Staub-Ex-Schutz, Kat. 2D, ATEX Staub-Ex-Schutz, Kat. 1D, ATEX Gas-Ex-Schutz, Kat. 2G, ATEX Gas-Ex-Schutz, Kat. 1G, ATEX Gas-Ex-Schutz, Kat. 3G
BAD7221
suitable for safety functions
BAD8661
mechanical installation conditions
bündig
BAD9001
Switch frequency
0.0 Hz
AAC9621
min. supply voltage
7.7 V
AAB4001
Interface design
NAMUR
BAC4611
material of housing
Messing, vernickelt
AAS1601
min. operating ambient temperature
-20 °C
BAD9151
Voltage type
DC
AAP7981
Application standards
IECEx, WEEE, CE, ATEX, EN 60079-11, IEC 60947-5-6, EN 60079-0, ATEX Staub-Ex-Schutz, Kat. 3D, ATEX Staub-Ex-Schutz, Kat. 2D, ATEX Staub-Ex-Schutz, Kat. 1D, ATEX Gas-Ex-Schutz, Kat. 2G, ATEX Gas-Ex-Schutz, Kat. 1G, ATEX Gas-Ex-Schutz, Kat. 3G
AAC9651
max. supply voltage
9.0 V
BAH4361
Max. rated DC voltage for controls
8.2 V
BAD8151
Switching distance
10.0 mm
BAD8261
Diameter of sensor
30.00 mm
BAD8991
Design of control element
AAQ3261
address of additional link
http://www.balluff.com/en/de/productfinder/?geo=/variant/PV984128
BAD9461
Material of the active surface
Kunststoff
AAO7421
Brand
BAD8401
Housing construction form
Zylinder, Gewinde
BAD8031
Type of actuation
metallisches Target
AAS1551
max. operating ambient temperature
60 °C
BAD8561
Length of sensor
68.000 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-27-01-01
BAD8311
Design of electrical connection
M12x1-Stecker, 4-polig, A-codiert
BAD7811
Protection class in accordance with EN 60 730-1
AAC9641
min. operating voltage
0.0 V
BAA0381
min. operating ambient temperature
0 °C
AAC9661
Max. operating voltage
0.0 V
BAD8451
Cut-off frequency
0 Hz
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
BAA0391
max. operating ambient temperature
0 °C
AAR8541
pressure rated to
0 bar
BAD8331
Explosion protection categories for gases
IECEx, WEEE, CE, ATEX, EN 60079-11, IEC 60947-5-6, EN 60079-0, ATEX Staub-Ex-Schutz, Kat. 3D, ATEX Staub-Ex-Schutz, Kat. 2D, ATEX Staub-Ex-Schutz, Kat. 1D, ATEX Gas-Ex-Schutz, Kat. 2G, ATEX Gas-Ex-Schutz, Kat. 1G, ATEX Gas-Ex-Schutz, Kat. 3G
BAD8251
Pressure resistant
BAA2051
Operating resource protection class
AAB5041
Housing coating
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
BAD8161
Special characteristics
BAD9171
Interference resistance to magnetic fields
BAD8341
Explosion protected category for dusts
IECEx, WEEE, CE, ATEX, EN 60079-11, IEC 60947-5-6, EN 60079-0, ATEX Staub-Ex-Schutz, Kat. 3D, ATEX Staub-Ex-Schutz, Kat. 2D, ATEX Staub-Ex-Schutz, Kat. 1D, ATEX Gas-Ex-Schutz, Kat. 2G, ATEX Gas-Ex-Schutz, Kat. 1G, ATEX Gas-Ex-Schutz, Kat. 3G
BAD9471
material of housing
AAC0221
min. ambient temperature during operation
0 °C
BAC9151
Switch function
BAG1011
Status display present
AAB9061
max. ambient temperature during operation
0 °C
BAD7921
Design of analog output
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BES_M30MH2_GNX10B_S04GEXC_AO_X_C18_DOK_945669_00_000.pdf
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BES_M30MH2_GNX10B_S04GEXC_AO_X_C18_DOK_945669_00_000.pdf
IODD
IO Device Description
TECH
Tech. Details
Tech. Details
EDZ
BAL.BES05N1
Previews
3D
Dimension
2D
Embedded user actions