??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BFT 6025-DX002-A06A1A-S4
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BFT 6025-DX002-A06A1A-S4
VERF
Availability
Available
BC
Order code
BFT0005
AB
Product identifier
BFT 6025-DX002-A06A1A-S4
PX
Product view
55985_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
IODD
IO Device Description
TASK
Tasks
Measure: Temperature.
GW
Housing material
Stainless steel (1.4571)
MEASRAN
Measuring range
-30...150 °C
PRO
Process connection
G 1/4" outer
SN
Interface
Analog, current
IEC
Protection degree
IP67;IP69;IP69K
ZUL
Approval/Conformity
CE;cULus;WEEE;EAC
SORT
Special application areas
Condition Monitoring. Extreme temperatures. High pressure. Hygiene and washdown. Mobile equipment.
WEBINC
Product family
Media-contacting temperature sensors
BSU
Operating voltage Ub
10...30 VDC
DFMAX
Pressure rating max.
270 bar
WEIGHT
Weight
30.00 g
TRAFFIC
Customs number
90251900
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BFT_TRANSMITTER_DE_EN_E18_DRW_935725_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BFT_TRANSMITTER_DE_EN_E18_DRW_935725_01_000.pdf
Previews
3D
Dimension
2D
Embedded user actions