??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIC 2I3-P2A16-R01K01-SM3A30
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I3-P2A16-R01K01-SM3A30
BC
Order code
BIC003P
VERF
Availability
Available
BFORM
Style
D93.0
EIN
Installation
rotating on shaft
AB
Product identifier
BIC 2I3-P2A16-R01K01-SM3A30
PX
Product view
40943_01
ICON
EDZ
ROT
Rotation
BG
Dimensions
ANS
Connection
Connector, M8x1, 3-pin
SORT
Special application areas
FUNCT
Function
Signal transmission
GW
Housing material
PET
COMP
Component
Remote
TRANDIS
Transmission distance
1...3 mm
WEIGHT
Weight
650.00 g
TRAFFIC
Customs number
85176200
BAD8311
Design of electrical connection
M8x1, 3-polig
BAB3921
certificate/approval
EAC, CE, WEEE
BAD8661
mechanical installation conditions
rotierend auf Welle
BAD9001
Switch frequency
1000 Hz
BAC4611
material of housing
PET
AAS1601
min. operating ambient temperature
0 °C
BAH4361
Max. rated DC voltage for controls
0 V
BAD9461
Material of the active surface
Kunststoff
BAD8491
Height of sensor
0 mm
BAD8401
Housing construction form
Zylinder glatt
BAD8031
Type of actuation
Transponder
BAD8231
Width of sensor
0 mm
AAS1551
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
0.0 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-27-01-01
BAD7221
suitable for safety functions
AAB4001
Interface design
AAD2511
Material of the cable mantle
AAB5041
Housing coating
BAD8261
Diameter of sensor
0 mm
BAD8981
Design of control output
CERTIFICATION
MANUALEN
Manual EN
MANUALDE
Manual EN
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions