??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS C-380-06/06-00,3
HELP_VARIABLE
Company
Balluff
Description
Data Coupler
Bill of material
BALLUFF BIS C-380-06/06-00,3
VERF
Availability
Available
BC
Order code
BIS00JH
AB
Product identifier
BIS C-380-06/06-00,3
PX
Product view
42964_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
GW
Housing material
Brass
AF
Antenna type
round
WEIGHT
Weight
100.00 g
TRAFFIC
Customs number
85437090
BAU1
Style 1
M16x1
BAU2
Style 2
M16x1
EIN
Installation
metal-free (clear zone);at the metal;flush in metal
GF
Housing form, version
Metric
CAB
Cable length L
0.30 m
PG
RFID Technology
LF (70/455 kHz)
ZUL
Approval/Conformity
CE;WEEE;EAC
Previews
3D
Dimension
2D
Embedded user actions