??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS C-851
HELP_VARIABLE
Company
Balluff
Description
Handhelds
Bill of material
BALLUFF BIS C-851
VERF
Availability
Available
BC
Order code
BAE0095
AB
Product identifier
BIS C-851
PX
Product view
44043_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BAE0095
WEIGHT
Weight
36.00 g
TRAFFIC
Customs number
85437090
BG
Dimensions
Ø 14.5 x 94 mm
AF
Antenna type
round
DISP
Indication
BSU
Operating voltage Ub
SENST
Principle of operation
Read/write head
GF
Housing form, version
Read / write heads
PG
RFID Technology
LF (70/455 kHz)
TAST
Keypad
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;WEEE;EAC
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions