??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS L-380-SA1/BU-PU1-00,5
HELP_VARIABLE
Company
Balluff
Description
Data Coupler
Bill of material
BALLUFF BIS L-380-SA1/BU-PU1-00,5
VERF
Availability
Available
BC
Order code
BIS00K0
AB
Product identifier
BIS L-380-SA1/BU-PU1-00,5
PX
Product view
44107_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
GW
Housing material
POM
AF
Antenna type
round
WEIGHT
Weight
57.00 g
TRAFFIC
Customs number
85437090
BAU1
Style 1
BAU2
Style 2
EIN
Installation
metal-free (clear zone)
GF
Housing form, version
Special design
CAB
Cable length L
0.50 m
PG
RFID Technology
LF (125 kHz)
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
Previews
3D
Dimension
2D
Embedded user actions