??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS L-400-043-004-02-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS L-400-043-004-02-S115
BC
Order code
BIS00CL
VERF
Availability
Available
AB
Product identifier
BIS L-400-043-004-02-S115
PX
Product view
43250_00
ICON
EDZ
BAL.BIS00CL
PG
RFID Technology
LF (125 kHz)
BG
Dimensions
25 x 10 x 50 mm
TRAFFIC
Customs number
85437090
AF
Antenna type
round
EIN
Installation
metal-free (clear zone)
GW
Housing material
ABS
SN
Interface
RS422 (Easy Loop)
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;WEEE;EAC
SORT
Special application areas
BAD8311
Design of electrical connection
(RS422/Spannungsversorgung): M12x1-Stecker, 8-polig
BAF6341
Material
Kunststoff
AAC8951
diameter
0 mm
BAB5771
depth
50.0 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-28-04-01
BAA0201
height
10.0 mm
BAF0161
width
25.0 mm
CERTIFICATION
MANUALEN
Manual EN
MANUALDE
Manual EN
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions