??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS M-112-02/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-112-02/L
VERF
Availability
Available
BC
Order code
BIS0046
AB
Product identifier
BIS M-112-02/L
PX
Product view
41961_03
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BG
Dimensions
Ø 50 x 3.3 mm
SP
User data, read/write
2000 Byte
AF
Antenna type
round
EIN
Installation
metal-free (clear zone)
GW
Housing material
PA
WEIGHT
Weight
9.50 g
TRAFFIC
Customs number
85235910
SPE
EPC memory, read/write
GF
Housing form, version
Hardtag, round
PG
RFID Technology
HF (13.56 MHz)
SPT
Memory type
FRAM
SPTID
TID memory, read-only
SPU
UID serial number, read-only
8 Byte
SORT
Special application areas
Extreme temperatures.
ZUL
Approval/Conformity
CE;WEEE;EAC
IEC
Protection degree
IP68
Previews
3D
Dimension
2D
Embedded user actions