??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS M-372-000-A01
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS M-372-000-A01
BC
Order code
BIS00WL
VERF
Availability
Available
AB
Product identifier
BIS M-372-000-A01
PX
Product view
50314_02
ICON
EDZ
BAL.BIS00WL
MAK
Cover cap part for BIS M-350-001-S115
BG
Dimensions
200 x 42.4 x 218 mm
GW
Housing material
PA
AF
Antenna type
round
TRAFFIC
Customs number
85291069
EIN
Installation
metal-free (clear zone)
PG
RFID Technology
HF (13.56 MHz)
IEC
Protection degree
IP65
ZUL
Approval/Conformity
CE;WEEE
SORT
Special application areas
BAF6341
Material
Kunststoff
BAA0201
height
42.4 mm
BAF0161
width
200.0 mm
BAB5771
depth
218.0 mm
BAG9751
degree of protection
IP65
ECLASS101
eclass10.1
27-28-04-01
BAD8311
Design of electrical connection
Steckverbinder sonstige
AAC8951
diameter
0.0 mm
AAF5291
frequency range
13.56 MHz
CERTIFICATION
IODD
IO Device Description
MANUALEN
Manual EN
MANUALDE
Manual EN
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions