??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS M-400-045-001-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-400-045-001-07-S4
BC
Order code
BIS00LH
VERF
Availability
Available
AB
Product identifier
BIS M-400-045-001-07-S4
PX
Product view
44225_00
ICON
EDZ
BAL.BIS00LH
PG
RFID Technology
HF (13.56 MHz)
BG
Dimensions
Ø 30 x 83 mm
TRAFFIC
Customs number
85437090
AF
Antenna type
round
EIN
Installation
metal-free (clear zone)
GW
Housing material
Brass
SN
Interface
IO-Link
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;cULus;FCC;IC;EAC;WEEE
SORT
Special application areas
IO-Link.
BAD8311
Design of electrical connection
M12x1-Stecker, 4-polig, A-codiert
BAF6341
Material
Messing, Muttern Messing vernickelt, vernickelt
AAC8951
diameter
30 mm
BAB5771
depth
83.0 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-28-04-01
BAA0201
height
0.0 mm
BAF0161
width
0.0 mm
CERTIFICATION
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_M_4XX_045_EN_L18_DOK_870554_06_000.pdf
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_M_4XX_045_DE_L18_DOK_870553_06_000.pdf
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BIS_M_400_045_001_IO_Link_DRF_918395_02_000.zip
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions