??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS U-303-C1-TNCB
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS U-303-C1-TNCB
BC
Order code
BIS01AY
VERF
Availability
Available
AB
Product identifier
BIS U-303-C1-TNCB
PX
Product view
57249_00
ICON
EDZ
BAL.BIS01AY
MAK
Cover cap part for BIS M-350-001-S115
BG
Dimensions
300 x 49 x 300 mm
GW
Housing material
aluminum
AF
Antenna type
TRAFFIC
Customs number
85291069
EIN
Installation
PG
RFID Technology
UHF (860...960 MHz)
IEC
Protection degree
IP67
ZUL
Approval/Conformity
FCC;WEEE
SORT
Special application areas
BAF6341
Material
Materialkombinationen
BAA0201
height
49.0 mm
BAF0161
width
300.0 mm
BAB5771
depth
300.0 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-28-04-01
BAD8311
Design of electrical connection
Steckverbinder sonstige
AAC8951
diameter
0.0 mm
AAF5291
frequency range
902…928 MHz
CERTIFICATION
IODD
IO Device Description
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_U_303_XX_TNCB_DE_EN_D19_DOK_943139_01_000.pdf
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_U_303_XX_TNCB_DE_EN_D19_DOK_943139_01_000.pdf
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions