??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS V-6106-034-C104
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS V-6106-034-C104
BC
Order code
BIS0146
VERF
Availability
Available
AB
Product identifier
BIS V-6106-034-C104
PX
Product view
50969_02
POS
position
ICON
EDZ
BAL.BIS0146
GW
Housing material
Zinc
TRAFFIC
Customs number
85437090
PG
RFID Technology
Universal processors
SORT
Special application areas
Condition Monitoring. IO-Link.
RWH
Number of connectable R/W heads / antennas
4
SN
Interface
Ethernet/IP
IEC
Protection degree
IP65
UT
Ambient temperature
0...60 °C
ZUL
Approval/Conformity
CE;EAC;cULus;WEEE
BG
Dimensions
48 x 62 x 172 mm
BAF6341
Material
Zink-Druckguss
BAA0201
height
62.0 mm
BAF0161
width
48.0 mm
BAB5771
depth
172 mm
BAG9751
degree of protection
IP65
AAF5531
number of electrical connections for external aerial
4
AAF5291
frequency range
865…868 MHz, 917…921 MHz, 916.8…920.4 MHz, 920.5…924.5 MHz, 920.25…925.75 MHz, 902…928 MHz
BAD8311
Design of electrical connection
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_V_6106_034_C00x_EN_J21_DOK_911292_07_000.pdf
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_V_6106_034_C00x_DE_J21_DOK_911291_07_000.pdf
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions