??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS VM-346-501-PU1-05-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VM-346-501-PU1-05-S4
BC
Order code
BIS01AK
VERF
Availability
no more available
AB
Product identifier
BIS VM-346-501-PU1-05-S4
PX
Product view
57194_00
ICON
EDZ
BAL.BIS01AK
MAK
Cover cap part for BIS M-350-001-S115
BG
Dimensions
Ø 16 x 84.5 mm
GW
Housing material
Brass
AF
Antenna type
round
TRAFFIC
Customs number
85437090
EIN
Installation
metal-free (clear zone)
PG
RFID Technology
HF (13.56 MHz)
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;EAC;WEEE
SORT
Special application areas
BAF6341
Material
BAA0201
height
0.0 mm
BAF0161
width
0.0 mm
BAB5771
depth
0.0 mm
BAG9751
degree of protection
ECLASS101
eclass10.1
BAD8311
Design of electrical connection
AAC8951
diameter
0.0 mm
AAF5291
frequency range
CERTIFICATION
IODD
IO Device Description
MANUALEN
Manual EN
MANUALDE
Manual EN
TECH
Tech. Details
Tech. Detail
Previews
3D
Dimension
2D
Embedded user actions