??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BIS Z-GW-001-PBS
HELP_VARIABLE
Company
Balluff
Description
Communication modules
Bill of material
BALLUFF BIS Z-GW-001-PBS
VERF
Availability
Available
BC
Order code
BAE00JK
AB
Product identifier
BIS Z-GW-001-PBS
PX
Product view
50418_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
260.00 g
TRAFFIC
Customs number
85176200
BG
Dimensions
107 x 33 x 104 mm
GF
Housing form, version
Profibus + 16 Processors
GW
Housing material
aluminum
PG
RFID Technology
HF (13.56 MHz)
SN
Interface
Profibus;USB 2.0
IFA
Auxiliary interfaces
Subnet 16 (RS485)
IEC
Protection degree
IP30
ZUL
Approval/Conformity
CE;FCC Part 15;EAC;WEEE
MANUALDE
Manual EN
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_Z_GW_001___EN_A17_DOK_898324_01_000.pdf
Previews
3D
Dimension
2D
Embedded user actions