??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BKS-PW-26/20-SI-TR-03,5
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BKS-PW-26/20-SI-TR-03,5
VERF
Availability
Available
BC
Order code
BAM0183
AB
Product identifier
BKS-PW-26/20-SI-TR-03,5
PX
Product view
52503_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
56.00 g
TRAFFIC
Customs number
39209990
BG
Dimensions
1.6 x 26 x 3658 mm
MOUNTDET
Mounting
SORT
Special application areas
Extreme temperatures.
GF
Housing form, version
Protective tape
GFMAT
Material
Silicone 60 white, translucent
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions