??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BKS-S 48-15-CP-10
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BKS-S 48-15-CP-10
BC
Order code
BCC006C
VERF
Availability
Available
CONSTYLE1
Connection, Style
M8x1
CONTYPE1
Connection, type of connector
Female
WK
Cable jacket, material
PUR
CAB
Cable length L
10.00 m
AB
Product identifier
BKS-S 48-15-CP-10
PX
Product view
42782_00
ICON
CONPINS1
Connection, number of pins
3
CONVERS1
Connection, Version
straight
CONCOD1
Connection, Coding
A
AL
Number of conductors
2
SORT
Special application areas
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;EAC;WEEE
SYS
System
Molded
WEIGHT
Weight
370.00 g
TRAFFIC
Customs number
85444290
CERTIFICATION
AAO6631
AAO663
AAB733
m
AAB734
AAS4891
Knurl material
Messing
AAD2511
Material of the cable mantle
PUR (Polyurethan)
AAB9121
max. permissible cable outside temperature, fixed laid
90 °C
AAB4181
Design of the electrical connection (head 1)
M8
AAC0281
min. permissible cable outside temperature, fixed laid
-25 °C
AAW0741
Conductor cross-section, max.
0.34 mm² mm²
BAB3921
certificate/approval
EAC, CE, WEEE
AAB2251
Arrangement of the cable lead-in, head 1
gerade
BAF2811
Use for product
Anschlussleitungen
AAC0761
Coding (head 1)
A-codiert
AAT0801
Pole number
2
AAC2021
Material of the contact coat
Bronze
AAM0761
suitable for cable guide chain
AAC1081
Degree of protection (IP), mounted
IP67
AAC0291
min. permissible cable outside temperature, when moving
5 °C
BAB3781
Color of coat
schwarz
AAB3791
Type of plug-in contact, head 1
Female (Buchse)
AAB9131
max. permissible cable outside temperature, when moving
70 °C
ECLASS101
eclass10.1
27-06-03-11
BAD9931
screened
AAP6351
Pole number
0
AAS4971
Wire insulation material
AAW0831
Construction form of the plug connector
BAA0381
min. operating ambient temperature
0 °C
AAS4961
Screw-in thread
BAA0391
max. operating ambient temperature
0 °C
AAB3781
Type of plug-in contact, outside
BAD3911
LED display present
AAB3961
Design of housing surface
BAC4611
material of housing
AAO7421
Brand
BAF6341
Material
BAG9751
degree of protection
AAB4191
Design of the electrical connection (head 2)
AAB2261
arrangement of the cable lead-in (head 2)
AAW0751
Coding
AAS4881
Type of plug-in contact (head 2)
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC006C
Previews
3D
Dimension
2D
Embedded user actions