??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BMF 32M-PS-W-2-S4
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 32M-PS-W-2-S4
BC
Order code
BMF008A
VERF
Availability
Available
AB
Product identifier
BMF 32M-PS-W-2-S4
PX
Product view
40871_00
ICON
AN
Connection type
Connector
GW
Housing material
aluminum
BG
Dimensions
25 x 11.9 x 26 mm
TASK
Tasks
Detection: End position.
SORT
Special application areas
Magnetic field immune.
SF
Switching function
Normally open contact (NO)
SN
Interface
PNP
IEC
Protection degree
IP67
CONSTYLE
Connector design
M12x1
ZUL
Approval/Conformity
cULus;CE;WEEE;EAC
WEBINC
Product family
Cross-system variability
WEIGHT
Weight
10.00 g
TRAFFIC
Customs number
85365019
AAD2511
Material of the cable mantle
BAD8311
Design of electrical connection
M12x1-Stecker, 4-polig, A-codiert
BAD8981
Design of control output
PNP
BAB3921
certificate/approval
CE, cULus, WEEE
BAD9001
Switch frequency
10 Hz
AAC9621
min. supply voltage
10 V
BAD9471
Material of the housings
Aluminium
BAA0381
min. operating ambient temperature
-25 °C
BAD9151
Voltage type
DC
AAP7981
Application standards
IEC 60947-5-2
AAC9651
max. supply voltage
30 V
BAD8991
Design of control element
Schließer (NO)
BAD9461
Material of the active surface
Kunststoff
BAD8491
Height of sensor
11.9 mm
BAD8031
Type of actuation
Magnet
BAD8231
Width of sensor
25.0 mm
BAA0391
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
26.00 mm
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-27-01-04
AAD2501
coating of housing
BAD8261
Diameter of sensor
0.0 mm
BAD8401
Housing construction form
AAO7421
Brand
BAD9171
Interference resistance to magnetic fields
störfest gegen magnetisches Wechselfeld
MANUALEN
Manual EN
MANUALDE
Manual EN
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF008A
Previews
3D
Dimension
2D
Embedded user actions