??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI EIP-508-105-Z015
HELP_VARIABLE
Company
Balluff
Description
EIP Ethernet IP
Bill of material
BALLUFF BNI EIP-508-105-Z015
VERF
Availability
Available
BC
Order code
BNI006A
AB
Product identifier
BNI EIP-508-105-Z015
IEC
Protection degree
IP67
PX
Product view
48990_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BNI006A
WEIGHT
Weight
817.00 g
TRAFFIC
Customs number
85176200
BG
Dimensions
68 x 37.9 x 224 mm
CONPORT
Connection slots
8x M12x1 female, 5-pole, A-coded
SORT
Special application areas
IIoT selection. IO-Link.
INOUTCONF
Inputs/outputs configurable
yes
GW
Housing material
Zinc
SIGTYPE
Signal type
IO-Link;PNP
ADS
Ports, number
8
ZUL
Approval/Conformity
CE;CSA;cULus;ODVA;EAC;WEEE
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_EIP_50x_105_Z015_DE_F20_DOK_933631_03_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_EIP_50x_105_Z015_EN_F20_DOK_933690_03_000.pdf
Previews
3D
Dimension
2D
Embedded user actions