??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-102-002-Z019
HELP_VARIABLE
Company
Balluff
Description
I/O modules
Bill of material
BALLUFF BNI IOL-102-002-Z019
BC
Order code
BNI0099
VERF
Availability
Available
AB
Product identifier
BNI IOL-102-002-Z019
PX
Product view
53011_00
HAL
Holder
IEC
Protection degree
IP67
ICON
EDZ
BAL.BNI0099
TRAFFIC
Customs number
85176200
BG
Dimensions
30 x 32.8 x 132 mm
CONPORT
Connection slots
8x M8x1 female, 3-pole
SORT
Special application areas
IO-Link.
INOUTCONF
Inputs/outputs configurable
no
GW
Housing material
Zinc
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product group
IO-Link sensor/actuator hubs
CERTIFICATION
AAB5331
Inputs/outputs configurable
Nein
BAB3921
certificate/approval
EAC, CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
AAC0251
min. supply voltage with DC
18 V
AAM4791
supported protocol
IO-Link
AAP6101
Number of outputs, digital
0
AAB9091
max. supply voltage with DC
30.2 V
BAA0201
height
32.8 mm
BAF0161
width
30.0 mm
BAB5771
depth
132.0 mm
AAB7281
IO-link master present
Ja
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-24-26-02
AAM2711
wall mounting/direct mounting possible
Ja
AAO0571
AAO057
AAW3381
AAW338
AAU7311
AAU731
AAU7341
AAU734
ABA6711
ABA671
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNI_IOL_102_002_Z019_DRF_927208_01_000.zip
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_102_002_Z019_DE_A21_DOK_925829_05_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_102_002_Z019_EN_A21_DOK_931609_03_000.pdf
Previews
3D
Dimension
2D
Embedded user actions