??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-725-002-E023
HELP_VARIABLE
Company
Balluff
Description
I/O modules
Bill of material
BALLUFF BNI IOL-725-002-E023
BC
Order code
BNI00C8
VERF
Availability
Available
AB
Product identifier
BNI IOL-725-002-E023
PX
Product view
55940_00
HAL
Holder
IEC
Protection degree
IP67
ICON
EDZ
BAL.BNI00C8
TRAFFIC
Customs number
85437090
BG
Dimensions
Ø 18 x 135.5 mm
CONPORT
Connection slots
M12x1-Female, 5-pole, A-coded
SORT
Special application areas
IO-Link.
INOUTCONF
Inputs/outputs configurable
yes
GW
Housing material
Stainless steel (1.4404)
ZUL
Approval/Conformity
CE;EAC;WEEE
WEBINC
Product group
IO-Link converters;Signal converter
CERTIFICATION
AAB5331
Inputs/outputs configurable
Ja
BAB3921
certificate/approval
EAC, CE, WEEE, Nein, Nein
BAD7221
suitable for safety functions
Nein
AAC0251
min. supply voltage with DC
18 V
AAM4791
supported protocol
IO-Link
AAP6101
Number of outputs, digital
1
AAB9091
max. supply voltage with DC
30.2 V
BAA0201
height
0.0 mm
BAF0161
width
0.0 mm
BAB5771
depth
135.5 mm
AAB7281
IO-link master present
Ja
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-24-26-02
AAM2711
wall mounting/direct mounting possible
EAC, CE, WEEE, Nein, Nein
AAO0571
AAO057
AAW3381
AAW338
AAU7311
AAU731
AAU7341
AAU734
ABA6711
ABA671
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNI_IOL_725_002_E023_DRF_935006_03_000.zip
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_7xx_002_E023_DE_D20_DOK_935117_05_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_7xx_002_E023_EN_D20_DOK_934974_04_000.pdf
Previews
3D
Dimension
2D
Embedded user actions