??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-752-V13-K007
HELP_VARIABLE
Company
Balluff
Description
I/O modules
Bill of material
BALLUFF BNI IOL-752-V13-K007
BC
Order code
BNI006F
VERF
Availability
no more available
AB
Product identifier
BNI IOL-752-V13-K007
PX
Product view
44780_01
HAL
Holder
IEC
Protection degree
IP40
ICON
EDZ
BAL.BNI006F
TRAFFIC
Customs number
85176200
BG
Dimensions
53 x 61 x 12.5 mm
CONPORT
Connection slots
D-Sub-Female, 25-pole
SORT
Special application areas
IO-Link.
INOUTCONF
Inputs/outputs configurable
no
GW
Housing material
PA
ZUL
Approval/Conformity
CE;EAC;WEEE
WEBINC
Product group
I/O-Link valve interface
CERTIFICATION
AAB5331
Inputs/outputs configurable
Nein
BAB3921
certificate/approval
EAC, CE, WEEE
BAD7221
suitable for safety functions
Nein
AAC0251
min. supply voltage with DC
18 V
AAM4791
supported protocol
IO-Link
AAP6101
Number of outputs, digital
22
AAB9091
max. supply voltage with DC
30.2 V
BAA0201
height
61.0 mm
BAF0161
width
53.0 mm
BAB5771
depth
12.5 mm
AAB7281
IO-link master present
Ja
BAG9751
degree of protection
IP40
ECLASS101
eclass10.1
27-24-26-02
AAM2711
wall mounting/direct mounting possible
AAO0571
AAO057
AAW3381
AAW338
AAU7311
AAU731
AAU7341
AAU734
ABA6711
ABA671
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_75X_VXX_V08_13_K007_DE_I16_DOK_899071_06_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_75X_VXX_V08_13_K007_EN_I16_DOK_899072_06_000.pdf
Previews
3D
Dimension
2D
Embedded user actions