??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI PBS-507-002-Z011
HELP_VARIABLE
Company
Balluff
Description
PBS Profibus
Bill of material
BALLUFF BNI PBS-507-002-Z011
VERF
Availability
Available
BC
Order code
BNI004N
AB
Product identifier
BNI PBS-507-002-Z011
PX
Product view
44382_04
ICON
IEC
Protection degree
IP67
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BNI004N
WEIGHT
Weight
492.00 g
TRAFFIC
Customs number
85176200
BG
Dimensions
37 x 32.4 x 224 mm
CONPORT
Connection slots
4x M12x1-female, 5-pole, A-coded
SORT
Special application areas
IO-Link.
INOUTCONF
Inputs/outputs configurable
yes
GW
Housing material
Zinc
SIGTYPE
Signal type
IO-Link;PNP
ADS
Ports, number
4
ZUL
Approval/Conformity
CSA;cULus;WEEE;EAC
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_PBS_507_002_Z011_D_J17_DOK_910952_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_PBS_507_002_Z011_E_J17_DOK_910953_02_000.pdf
AAB5331
Inputs/outputs configurable
Ja
BAB3921
certificate/approval
CSA, cULus, WEEE
BAD7221
suitable for safety functions
Nein
AAC0251
min. supply voltage with DC
18 V
AAM4791
supported protocol
PROFIBUS
AAP6101
Number of outputs, digital
8
AAB9091
max. supply voltage with DC
30.2 V
BAA0201
height
32.4 mm
AAM2711
wall mounting/direct mounting possible
Ja
BAF0161
width
37.0 mm
BAB5771
depth
224.0 mm
BAG9751
degree of protection
IP67
AAB7281
IO-link master present
Profibus
ECLASS101
eclass10.1
27-24-26-02
Previews
3D
Dimension
2D
Embedded user actions