??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNI PNT-538-105-Z063
HELP_VARIABLE
Company
Balluff
Description
PNT Profinet
Bill of material
BALLUFF BNI PNT-538-105-Z063
BC
Order code
BNI00AZ
VERF
Availability
Available
AB
Product identifier
BNI PNT-538-105-Z063
PX
Product view
54951_00
IEC
Protection degree
IP67
ICON
EDZ
BAL.BNI00AZ
TRAFFIC
Customs number
85176200
BG
Dimensions
68 x 31.7 x 224 mm
CONPORT
Connection slots
8x M12x1 female, 5-pole, A-coded
SORT
Special application areas
IIoT selection. IO-Link.
INOUTCONF
Inputs/outputs configurable
yes
GW
Housing material
Zinc
SIGTYPE
Signal type
IO-Link;PNP
ADS
Ports, number
8
ZUL
Approval/Conformity
CE;WEEE;cULus;EAC
AAB5331
Inputs/outputs configurable
Ja
BAB3921
certificate/approval
CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
AAC0251
min. supply voltage with DC
18 V
AAM4791
supported protocol
PROFINET
AAB9091
max. supply voltage with DC
30.2 V
BAA0201
height
31.7 mm
AAM2711
wall mounting/direct mounting possible
Ja
BAF0161
width
68.0 mm
BAB5771
depth
224.0 mm
AAB7281
IO-link master present
Profinet
BAG9751
degree of protection
IP67
ECLASS101
eclass10.1
27-24-26-02
AAP6101
Number of outputs, digital
12
TECH
Tech. Details
Tech. Detail
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_PNT_538_105_Z063_DE_L20_DOK_931882_04_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_PNT_538_105_Z063_EN_L20_DOK_932202_03_000.pdf
Previews
3D
Dimension
2D
Embedded user actions