??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNS 813-B03-R12-61-A-20-01
HELP_VARIABLE
Company
Balluff
Description
BNS 813 Multiple Position Switches Series 61
Bill of material
BALLUFF BNS 813-B03-R12-61-A-20-01
AB
Product identifier
BNS 813-B03-R12-61-A-20-01
PX
Product view
1865
GF
Housing form
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
48 mm
L3
gap L3
mm
SEL
Snap switches
SIC
safety switch elements
FA
Function indicator
SV
Connector
EDZ
WEIGHT
Weight
0.00 g
TRAFFIC
Customs number
Previews
3D
Dimension
2D
Embedded user actions