??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BNS 829-D04-D16-100-10
HELP_VARIABLE
Company
Balluff
Description
BNS 829 Series 100
Bill of material
BALLUFF BNS 829-D04-D16-100-10
AB
Product identifier
BNS 829-D04-D16-100-10
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
L2
105 mm
FA
Function indicator
SV
Connector
EDZ
WEIGHT
Weight
0.00 g
TRAFFIC
Customs number
Previews
3D
Dimension
2D
Embedded user actions