??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BOS 18M-NA-RD20-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18M-NA-RD20-S4
BC
Order code
BOS01E6
VERF
Availability
Available
AB
Product identifier
BOS 18M-NA-RD20-S4
PX
Product view
45700_01
ROT
Rotation
ICON
IODD
IO Device Description
SENSTO
Principle of optical operation
Lichttaster
SN
Interface
NPN
SF
Switching function
Normally open (NO);normally closed (NC)
RW
Range
0...600 mm
AN
Connection type
Connector
LT
Light type
LED, red light
BG
Dimensions
Ø 18 x 75 mm
TASK
Tasks
Detection: Object.
SORT
Special application areas
GW
Housing material
Brass
BSU
Operating voltage Ub
10...30 VDC
OBE
Special optical feature
IEC
Protection degree
IP67
CONSTYLE
Connector design
M12x1
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
WEIGHT
Weight
63.00 g
TRAFFIC
Customs number
85365019
AAD2511
Material of the cable mantle
BAD8311
Design of electrical connection
M12x1-Stecker, 4-polig, A-codiert
BAD8981
Design of control output
NPN
BAB3921
certificate/approval
EAC, CE, cULus, WEEE, Schließer (NO), Öffner (NC)
AAM4761
style of communication interface
NPN
BAC4611
material of housing
Messing, vernickelt
BAA0381
min. operating ambient temperature
-5 °C
AAP7981
Application standards
IEC 60947-5-2
BAD8591
Type of light
Rotlicht unpolarisiert
BAA0201
height
0.0 mm
BAD8401
Housing construction form
Ø 18 mm
BAF0161
width
0.0 mm
BAA0391
max. operating ambient temperature
55 °C
BAA0181
length
0.0 mm
BAG9751
degree of protection
IP67
BAD7221
suitable for safety functions
Nein
BAD9001
Switch frequency
800 Hz
AAC9051
Min. range of light scanner
0 mm
BAD9151
Voltage type
DC
AAC9061
Max. range of light scanner
600 mm
BAD9291
Push button function
hellschaltend
BAH4361
Max. rated DC voltage for controls
24 V
AAB8841
max. switching distance
600 mm
BAD8261
Diameter of sensor
18.0 mm
BAD8991
Design of control element
EAC, CE, cULus, WEEE, Schließer (NO), Öffner (NC)
BAD8301
Setting option
manuelle Einstellung
BAD9501
Material of the optical surface
Glas
BAC6401
Max. output current
100 mA
BAD8561
Length of sensor
75.0 mm
BAD9451
Wave length of the sensors
626 nm
BAD8481
Triangulation
BAA2051
Operating resource protection class
Schutzklasse 2
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
BAD8571
Laser protection class
BAD8611
light conductor, connection present
BAD8581
Open circuit current
0 mA
BAD9571
Time function present
AAD2211
Design of the display
BAD7921
Design of analog output
BAD9311
Nominal sensor width
0 mm
BAD8941
Range of the protection field
0 mm
BAD8381
Fork width
mm
AAC9621
min. supply voltage
0.0 V
AAB9901
min. measuring range - length
0 mm
AAB8661
max. measuring range -length
0 mm
AAC9651
max. supply voltage
0.0 V
BAD8791
optical distance measurement principle
BAD7911
Type of scanning system
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
AAO7421
Brand
AAM4711
analog output, voltage
TECH
Tech. Details
Tech. Detail
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BOS_18M_RD20_21_23_S4_DE_EN_E18_DRW_911589_03_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BOS_18M_RD20_21_23_S4_DE_EN_E18_DRW_911589_03_000.pdf
EDZ
BAL.BOS01E6
Previews
3D
Dimension
2D
Embedded user actions