??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BSI Q41K0-XA-MXS090-S92
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI Q41K0-XA-MXS090-S92
VERF
Availability
Available
BC
Order code
BSI000U
AB
Product identifier
BSI Q41K0-XA-MXS090-S92
PX
Product view
51142_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
MEASRAN
Angular range
-90...90°
ANS
Connection
Connector, M12x1
RES
Resolution
≤ 0.09 °
SORT
Special application areas
Hygiene and washdown. Mobile Equipment.
GW
Housing material
Plastic
ACCUR
Accuracy
±1.0°
MET
Measuring axes
1
MEASPRIN
Measuring principle
MEMS
SN
Interface
Analog, voltage
WEBINC
Product family
Single-axis
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
BG
Dimensions
40 x 25 x 40 mm
WEIGHT
Weight
45.00 g
TRAFFIC
Customs number
90318020
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BSI_Q41K0_X__M____S92_DE_EN_K20_DRW_912570_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BSI_Q41K0_X__M____S92_DE_EN_K20_DRW_912570_01_000.pdf
Previews
3D
Dimension
2D
Embedded user actions