??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BSI R11A0-XB-CXS045-S75G
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI R11A0-XB-CXS045-S75G
VERF
Availability
Available
BC
Order code
BSI0002
AB
Product identifier
BSI R11A0-XB-CXS045-S75G
PX
Product view
48863_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
MEASRAN
Angular range
-45...45°
ANS
Connection
Connector, M8x1
RES
Resolution
≤ 0.01 °
SORT
Special application areas
Extreme temperatures. Mobile Equipment.
GW
Housing material
aluminum
ACCUR
Accuracy
±0.1 % FS min. 0.1 °
MET
Measuring axes
1
MEASPRIN
Measuring principle
Fluid
SN
Interface
Analog, current
WEBINC
Product family
Single-axis
ZUL
Approval/Conformity
CE;WEEE;EAC
BG
Dimensions
21 x 28 x 87.5 mm
WEIGHT
Weight
80.00 g
TRAFFIC
Customs number
90318020
MANUALDE
Manual DE
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Embedded user actions