??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BSP V010-DV004-D06S1A-S4
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP V010-DV004-D06S1A-S4
VERF
Availability
Available
BC
Order code
BSP00PK
AB
Product identifier
BSP V010-DV004-D06S1A-S4
PX
Product view
49998_02
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
EDZ
PRO
Process connection
G 1/4" (DIN 3852)
ANS
Connection
Connector, M12x1-Male, 4-pole
GW
Housing material
Stainless steel (1.4301)
MEASRAN
Measuring range
–1...10 bar
SN
Interface
IO-Link;PNP
IEC
Protection degree
IP67
PRESOVER
Overload pressure
20 bar
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
SORT
Special application areas
Condition Monitoring. IIoT selection. IO-Link. Vacuum.
WEBINC
Product family
Pressure sensors without display
TASK
Tasks
Measure: Pressure.
WEIGHT
Weight
120.00 g
TRAFFIC
Customs number
90262020
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BSP_IO_LINK_TRANS_X_F16_DRW_929450_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BSP_IO_LINK_TRANS_X_F16_DRW_929450_00_000.pdf
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BSP00PK_DRF_935990_01_000.zip
Previews
3D
Dimension
2D
Embedded user actions