??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BUS M30M1-PWX-03/025-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30M1-PWX-03/025-S92K
BC
Order code
BUS002R
VERF
Availability
Available
AB
Product identifier
BUS M30M1-PWX-03/025-S92K
PX
Product view
48910_01
ICON
ANS
Connection
Connector, M12x1-Male, 5-pole
RW
Range
30...350 mm
ZUL
Approval
cULus LISTED;CE;EAC;WEEE
IEC
Enclosure Type per IEC 60529
IP67
GW
Housing material
Brass
SN
Interface
PNP
SF
Switching function
Normally open/Normally closed
BG
Dimensions
Ø 30 x 94.5 mm
TASK
Tasks
Detection: End position.Small part.Object.
SORT
Special application areas
WEIGHT
Weight
205.00 g
TRAFFIC
Customs number
90318020
BAD8311
Design of electrical connection
M12x1-Stecker, 5-polig
BAD8981
Design of control output
PNP/PNP
BAB3921
certificate/approval
cULus LISTED, EAC, CE, WEEE
BAD9001
Switch frequency
25.0 Hz
AAC9621
min. supply voltage
9 V
BAC4611
material of housing
Messing, vernickelt PBT, TPU
AAB9901
min. measuring range - length
30 mm
BAA0381
min. operating ambient temperature
-25 °C
AAB8661
max. measuring range -length
350 mm
AAC9651
max. supply voltage
30 V
BAD8261
Diameter of sensor
30.0 mm
BAD8991
Design of control element
antivalent
BAD8301
Setting option
Teach-In
BAD9461
Material of the active surface
Kunststoff
BAD8401
Housing construction form
Ø 30 mm
BAA0391
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
94.5 mm
ECLASS101
eclass10.1
27-27-08-04
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
CERTIFICATION
MANUALEN
Manual EN
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BUS_M30M_WX_D_1208_DRW_888428_00_000.pdf
IODD
IO Device Description
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BUS002R
Previews
3D
Dimension
2D
Embedded user actions