??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
Selectable products: 1
BALLUFF BCS S04K501-PICFNG-S04G-T50
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S04K501-PICFNG-S04G-T50
VERF
Availability
Available
LODDEST
LOD Destination
LODLEVEL
LOD Level
BG
Housing Size
Ø 30 x 96 mm
BE
Special properties
GW
Housing material
Stainless steel (1.4404)
SA
Workspace Sa max.
mm
AN
Connection type
Connector
SAU
Switching output
SEL
Snap switches function
EIN
Mounting
not flush
BC
Order code
BCS011E
AB
Product identifier
BCS S04K501-PICFNG-S04G-T50
PX
Product view
50662_01
TECH
Tech. Details
Tech. Detail
RH
with/without Frame-Holder
ICON
EDZ
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BCS_S04K501_PICFNG_S04G_T50_DRF_916285_01_000.zip
WEIGHT
Weight
166.00 g
TRAFFIC
Customs number
85365019
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BCS_S04K501_DE_EN_K14_DOK_916283_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BCS_S04K501_DE_EN_K14_DOK_916283_02_000.pdf
Previews
3D
Dimension
2D
Embedded user actions