??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BAM FS-XE-005-M8-2-01T
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BAM FS-XE-005-M8-2-01T
VERF
Availability
Available
BC
Order code
BAM0260
AB
Product identifier
BAM FS-XE-005-M8-2-01T
PX
Product view
51241_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
WEIGHT
Weight
140 g
TRAFFIC
Customs number
83024900
BG
Dimensions
Ø 18 x 120.5 mm
MOUNTDET
Mounting
Screws
SORT
Special application areas
Weld splatter resistant.
GF
Housing form, version
Plunger probe / M6 thread
GFMAT
Material
Brass chrome plated, steel, bronze, stainless steel chrome plated
MANUALDE
Manual EN
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions