??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCC 0000-0000-00-030-PS85N4-10X
HELP_VARIABLE
Company
Balluff
Description
Cable&Antenna cable
Bill of material
BALLUFF BCC 0000-0000-00-030-PS85N4-10X
VERF
Availability
Available
AL
Number of conductors
4
CAB
Cable length L
100.00 m
BC
Order code
BCC0AEM
AB
Product identifier
BCC 0000-0000-00-030-PS85N4-10X
PX
Product view
45989_02
PXX
Product view
45989
TECH
Tech. Details
Tech. Detail
ICON
EDZ
SORT
Special application areas
CABFEAT
Cable properties
Drag chain compatible
WK
Cable jacket, material
PUR
SN
Interface
DeviceNet Thick
WEIGHT
Weight
0,00 g
TRAFFIC
Customs number
85444993
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions