??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCC A314-A314-30-304-EX44W6-100
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A314-A314-30-304-EX44W6-100
VERF
Availability
Available
AL
Number of conductors
4
CAB
Cable length L
10.00 m
CONSTYLE1
Connector 01, style
7/8"
CONSTYLE2
Connector 02, style
7/8"
CONTYPE1
Connector 01, type
Female
SYS
System
molded/molded
WK
Cable jacket, material
TPE
BC
Order code
BCC0A8W
AB
Product identifier
BCC A314-A314-30-304-EX44W6-100
PX
Product view
50649_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
CONVERS1
Connector 01, version
straight
CONCOD1
Connector 01, coding
CONVERS2
Connector 02, version
straight
CONCOD2
Connector 02, coding
CONTYPE2
Connector 02, type
Male
SORT
Special application areas
IEC
Protection degree
IP67;IP68
ZUL
Approval/Conformity
cULus;EAC;WEEE
WEIGHT
Weight
1550,00 g
TRAFFIC
Customs number
85444290
MANUALDE
Manual DE
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions