??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCC M425-0000-1A-145-PX0334-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M425-0000-1A-145-PX0334-020
VERF
Availability
Available
CONSTYLE1
Connection, Style
M12x1
CONTYPE1
Connection, type of connector
Female
WK
Cable jacket, material
PUR
CAB
Cable length L
2.00 m
BC
Order code
BCC0CFN
AB
Product identifier
BCC M425-0000-1A-145-PX0334-020
PX
Product view
50661_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
CONPINS1
Connection, number of pins
5
CONVERS1
Connection, Version
angled
CONCOD1
Connection, Coding
A
AL
Number of conductors
3
SORT
Special application areas
Mobile Equipment.
IEC
Protection degree
IP67;IP68;IP69K
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
SYS
System
Molded
WEIGHT
Weight
70,00 g
TRAFFIC
Customs number
85444290
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions