??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCC M434-0000-2A-000-45X450-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M434-0000-2A-000-45X450-000
VERF
Availability
Available
CONSTYLE1
Style
M12x1
CONTYPE1
Type of connector
Male
POS
Plug position
°
BC
Order code
BCC0F9M
AB
Product identifier
BCC M434-0000-2A-000-45X450-000
PX
Product view
50919_00
TECH
Tech. Details
Tech. Detail
ICON
EDZ
CONPINS1
Number of pins
4
CONVERS1
Connection, Version
straight
CONCOD1
Coding
A
CONCON1
Number of connectable contacts
4
MOUNTWIR
Type of wire mounting
Spring clamp terminals
SORT
Special application areas
IEC
Protection degree
IP67
ZUL
Approval/Conformity
EAC;WEEE
WEIGHT
Weight
21,00 g
TRAFFIC
Customs number
85366990
MANUALDE
Manual DE
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions