??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCS M08T4E1-NSM30G-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M08T4E1-NSM30G-EP02
VERF
Availability
Available
BC
Order code
BCS002K
AB
Product identifier
BCS M08T4E1-NSM30G-EP02
PX
Product view
44644_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
IODD
IO Device Description
BG
Dimensions
Ø 8 x 42 mm
SORT
Special application areas
Narrow installation space.
GW
Housing material
Stainless steel (1.4301)
RW
Range
0.1...3 mm
AN
Connection type
Cable
EIN
Installation
not flush
RH
with/without Frame-Holder
TASK
Tasks
Measure: Level.
BFORM
Style
M8x1
BSU
Operating voltage Ub
11...30 VDC
SF
Switching function
Normally open contact (NO)
SN
Interface
NPN
IEC
Protection degree
IP65
UT
Ambient temperature
-10...70 °C
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product family
Level sensor with contact
WEIGHT
Weight
52,00 g
TRAFFIC
Customs number
85365019
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BCS_STANDARD_DE_0910_DRW_872033_00_000.pdf
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions